IESNA:LM-63-1995
[TEST]P1449864
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/19/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]TWC150_T3_120W_4000K
[LUMINAIRE]Tapered Wall Cutoff Wall Mount Luminaire at, T3 distribution, 120W 4000K settings
[_LIFETIME_TM21_2021]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_LIFETIME_TM21_2011]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]20417
TILT=NONE
1 -1 1 181 13 1 1 1.3333 0.4167 0
1 1 112.7
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 30 60 90 120 150 180 210 240 270
300 330 360
6592.6 6607.8 6614.9 6611.2 6614.2 6637 6645.1 6653.5 6659.9 6674.4
6674.9 6684.5 6686.7 6656.7 6702.2 6710 6722.8 6739.8 6757.2 6774.2
6757.5 6775.9 6805.4 6792.9 6796.3 6816.9 6824.1 6786 6901 6800.7
6905.4 6910.8 6917.9 6902.5 6913.8 6913.3 6843.7 6937.4 6940.1 6905.7
6877.4 6844.5 6791.6 6737.1 6668.7 6561.6 6465.3 6357.9 6233.3 6136.9
6004.2 5891.4 5759.2 5640 5510.5 5379.5 5236 5092.4 4954.3 4782.8
4520.5 4238.7 3930.5 3599.7 3251.7 2991.9 2798.2 2635.1 2434.8 2231.3
2082.1 1949.6 1843 1736.3 1617.9 1490.1 1372.3 1262.7 1155.6 1036.1
910.1 781.8 677.6 593.3 502.8 408 302 224.6 116.7 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6592.6 6629.4 6624 6637.5 6613 6608.5 6611.7 6616.1 6623.8 6635.1
6629.9 6640 6637.5 6629.9 6642.4 6604.8 6707.1 6659.4 6625.7 6634.1
6634.1 6625.7 6537 6597.2 6598.9 6594.5 6573.4 6569.7 6562.1 6554
6567.5 6565.5 6564.8 6555.7 6533.6 6510.5 6512.4 6496.2 6493.5 6458.1
6442.6 6419.5 6385.4 6368.9 6349 6289.3 6215.8 6142.6 6057 5959.7
5803.2 5709.8 5581 5436 5285.1 5168.9 5054.3 4927.5 4774.7 4626.2
4482.2 4350.5 4176.7 3948.4 3682.2 3393.7 3044 2749.6 2514.6 2324.4
2166.1 1983.3 1833.4 1718.1 1614.4 1502.8 1404.8 1298.8 1192.9 1111.1
1031 941.8 811.3 646.6 503.8 417.8 330.1 236.9 155.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6592.6 6602.1 6635.8 6616.4 6616.1 6588.1 6588.1 6569.7 6558.9 6558.2
6477.8 6528.9 6514.4 6537.5 6481.5 6450.8 6423.5 6395.2 6361.3 6335
6309.9 6285.1 6251.2 6210.4 6181.4 6156.6 6032 5970 6052.1 5945
5885 5848.9 5795.1 5753.5 5741.5 5586.7 5569.2 5512.9 5458.1 5401.3
5348.5 5294.9 5230.8 5177.2 5104.2 5050.4 4991.9 4930.2 4863.1 4810.8
4751.6 4699.2 4656.2 4608.5 4557.9 4499.7 4429.4 4369.4 4269.1 4162.7
4041.8 3909.1 3749.8 3558.9 3368.9 3170.1 2963.9 2759.4 2530.1 2334.2
2169.6 2026.3 1846.4 1616.1 1369.4 1118.5 961.2 855.7 740.7 645.1
536.7 448.3 385.6 338.9 294.4 254.1 217.7 174.2 100 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6592.6 6582.5 6596.2 6578.1 6580.8 6618.6 6545.6 6525.5 6499.4 6476.3
6467.5 6451.7 6439.2 6391.5 6365.7 6319.8 6280.2 6263.7 6259.3 6166.4
6128.3 6082.1 6042 5989.7 5933.7 5887 5830.2 5783.5 5697.5 5672.2
5562.6 5494.2 5422.5 5352.9 5269.6 5186.8 5103.7 5009.4 4923.3 4831.4
4751.1 4659.2 4550.3 4459.8 4360.3 4255.1 4147.2 4044.3 3933.2 3763.3
3694.8 3583.7 3468.2 3346.8 3224.1 3099.5 2957.7 2828.2 2703.1 2579
2441.9 2319 2196.9 2079.6 1951.3 1829.9 1705.8 1575.8 1437.7 1308.4
1184.3 1064.1 934.4 826.2 717.1 616.6 518.1 433.5 357.8 293.2
228.8 181.1 141.3 104.7 79.9 57.5 39.1 26.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6592.6 6588.1 6603.4 6573.9 6570.7 6539.2 6521.3 6505.1 6489.3 6462.3
6439.9 6424.5 6403.8 6373.1 6316.1 6287.3 6268.9 6213.8 6176.7 6143.1
6107.7 6070.8 6022.4 5982.8 5919.7 5855.8 5814.7 5764.1 5708.6 5655.7
5606.3 5551 5505.1 5445.1 5372.6 5306.5 5220 5145.3 5076.9 5004.7
4947.2 4880.3 4807.8 4733.9 4661.1 4570.9 4487.9 4409 4312.4 4215.8
4108.9 4011.8 3902.9 3801 3696.5 3587.9 3447.8 3328.6 3208.9 3088.2
2963.4 2838.1 2700.4 2537 2341.1 2178.7 1976.2 1786.4 1603.4 1461.1
1351.4 1254.6 1148.4 1067.1 997.3 923.6 857.7 795.5 735.8 677.8
612.7 551.7 491 419.8 338.9 277.2 217.5 128.3 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6592.6 6593 6575.8 6580 6544.9 6524.7 6505.8 6492.3 6479.5 6385.4
6433.8 6413.1 6402.1 6380.5 6375.5 6359.1 6329.1 6303.8 6256.8 6225.1
6193.7 6241.9 6164.7 6151.2 6132.5 6091.2 6060.2 6037.1 5983.3 5968.8
5937.8 5913 5861.2 5842.7 5808.6 5782.5 5745.9 5704.4 5666.3 5616.9
5559.1 5502.1 5428.6 5352.4 5278.5 5198.1 5104 4989.9 4887.2 4770
4637.5 4479.3 4227.1 3981.1 3723 3447.3 3208.9 3008.9 2835.8 2660.9
2513.2 2404.8 2280.2 2117 1945.2 1830.7 1740 1648.1 1545.6 1445.6
1351 1255.4 1159.7 1058.5 944.2 804.4 693 600.4 518.1 434
369.1 303.5 201.8 89.5 48.4 33.9 20.2 13.8 11.1 10.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6592.6 6593 6607.5 6567.2 6529.9 6544.9 6517.1 6500.9 6487.1 6469.2
6404.8 6434 6427.7 6411.2 6402.6 6391.3 6363 6333.8 6312.1 6291
6281.2 6281.7 6266.7 6251.4 6228.1 6220.2 6176.7 6163 6136.2 6124.1
6090.2 6081.9 6057 6055.8 6037.1 6031 6002 5967.6 5915.7 5845
5765.1 5742 5642.2 5562.6 5476.8 5370.6 5306.2 5131 4909.6 4770.7
4536.5 4257.3 3979.1 3710 3453.4 3258.8 3108.9 2915 2754.5 2617.9
2495 2296.2 2093.2 1929.5 1799.2 1688.9 1577.3 1456.1 1345.3 1223.2
1119.7 994.8 863.9 738 626.2 541.4 458.8 386.6 316.3 246.5
182.4 121.2 93.4 70 54.3 36.6 21.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6592.6 6570.7 6594.8 6559.1 6551.5 6540.5 6523.5 6526.4 6518.6 6477.3
6453.5 6425.4 6458.1 6393.2 6304 6334.8 6329.6 6296.9 6262.7 6253.4
6245.8 6200.8 6176.7 6131 6113.8 6080.4 6103.5 6024.8 5993.1 5958
5923.6 5890.9 5864.6 5842 5818.9 5778.3 5717.2 5690.6 5652.3 5616.6
5567.2 5527.2 5459.6 5391.3 5318.5 5217.8 5133.2 5051.4 4954.6 4785.7
4725.8 4575.1 4401.8 4176 3929.2 3655.7 3416.6 3148.5 2949.4 2794.3
2654.2 2483.9 2354.9 2246.5 2089 1921.6 1799.5 1712.7 1609.5 1522.5
1422.2 1332.3 1239.4 1145 1037.9 922.3 790.4 685.2 582.5 496.2
428.4 363 291 169.6 72 45 28.8 16.7 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6592.6 6588.4 6581 6570.9 6559.6 6546.8 6530.6 6520.3 6494.5 6480.7
6446.3 6448.8 6389.6 6357.1 6330.1 6231 6252.9 6222.4 6188 6154.9
6103.7 6056.6 6024.8 5969.8 5918.7 5879.4 5814 5763.6 5703.6 5657.4
5598.9 5570.7 5499.4 5438 5373.1 5289.3 5221.2 5146.2 5071.8 5018.2
4942.8 4871.7 4790.9 4714.7 4641 4577.8 4489.6 4393 4305 4226.9
4111.6 4010.1 3906.9 3838.1 3684 3567.2 3460.8 3341.4 3222.2 3102
2977.2 2852.1 2719.4 2578 2417.6 2242.8 2057.5 1829.5 1650 1484.6
1365.5 1264 1164.9 1070.8 995.3 932.4 860.2 801.9 740 683.5
624.5 562.8 498.9 437 365.2 292.9 236.2 163.2 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6592.6 6590.8 6496.2 6584.7 6594 6579.3 6612.5 6527.4 6520.3 6499.2
6475.1 6474.1 6409.7 6382.2 6358.6 6324.7 6303.8 6260.8 6204 6188
6154.4 6088.7 6041.1 5989.5 5942.3 5887.7 5839.1 5777.6 5710.3 5647.6
5586.2 5510.5 5440.7 5343.4 5259.8 5184.8 5095.9 5021.4 4928 4850.6
4757.7 4661.4 4563.8 4457.6 4363 4256.8 4147.2 4046.2 3930.7 3827.5
3711 3603.4 3484.9 3365 3220.2 3114.5 2966.8 2840 2709.3 2585.7
2454.7 2331.5 2189.7 2071.3 1951.6 1832.2 1704.9 1582.2 1443.6 1323.4
1189.5 1074.2 951.3 834.1 720.1 621.3 529.9 436.7 361 297.1
236.4 185.8 142.8 110.3 80.4 58.5 40.1 25.3 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6592.6 6598.2 6607.5 6604.1 6590.8 6585.9 6581.7 6571.9 6562.8 6573.4
6558.4 6521.5 6490.8 6475.3 6459.4 6442.6 6424.9 6415.9 6384.4 6356.6
6317.6 6229.8 6262.3 6230.6 6179.9 6139.9 6083.8 6035.7 5989.9 5972.7
5912.3 5856.7 5833.6 5752.8 5694.1 5630.4 5587.6 5523.2 5458.9 5408
5346.3 5287.8 5236.4 5177.7 5113.8 5052.1 4995.1 4915.5 4850.6 4803.9
4747.4 4702.6 4650.3 4592.1 4529.6 4486.9 4429.1 4368.2 4328.8 4193.7
4071.5 3943.2 3795.5 3627.2 3428.6 3232.7 3039.8 2822.8 2602.6 2403.1
2216.5 2091.7 1923.6 1709.3 1452.7 1204.2 1018.2 898.3 790.4 676.6
582 481.9 411.2 354.6 313.6 273.8 235.7 204 135.9 50.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6592.6 6592.3 6601.9 6600.2 6628.4 6626 6622.5 6623.3 6622 6608
6613.9 6643.4 6627.2 6681.8 6623 6610.3 6606.6 6606.3 6620.1 6618.4
6619.1 6564.5 6586.2 6579.3 6525.5 6582.7 6608 6563.3 6559.4 6568.7
6546.6 6537 6550 6525.2 6516.6 6500.9 6484.7 6467.5 6479 6411.7
6443.4 6417.8 6387.8 6349 6387.6 6279.2 6240.6 6191 6110.1 6020.9
5903.4 5785.5 5655 5514.2 5379.5 5251.4 5118.2 4999.8 4858.7 4718.9
4572.1 4431.6 4265.2 4114.8 3860.2 3574.6 3272.1 2925.3 2691.3 2466.2
2284.4 2112.3 1927.8 1795.3 1690.8 1587.1 1481.7 1378.5 1281.4 1176
1078.9 1014 915.2 784.2 601.6 483.9 403.3 310.6 223.4 132
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6592.6 6607.8 6614.9 6611.2 6614.2 6637 6645.1 6653.5 6659.9 6674.4
6674.9 6684.5 6686.7 6656.7 6702.2 6710 6722.8 6739.8 6757.2 6774.2
6757.5 6775.9 6805.4 6792.9 6796.3 6816.9 6824.1 6786 6901 6800.7
6905.4 6910.8 6917.9 6902.5 6913.8 6913.3 6843.7 6937.4 6940.1 6905.7
6877.4 6844.5 6791.6 6737.1 6668.7 6561.6 6465.3 6357.9 6233.3 6136.9
6004.2 5891.4 5759.2 5640 5510.5 5379.5 5236 5092.4 4954.3 4782.8
4520.5 4238.7 3930.5 3599.7 3251.7 2991.9 2798.2 2635.1 2434.8 2231.3
2082.1 1949.6 1843 1736.3 1617.9 1490.1 1372.3 1262.7 1155.6 1036.1
910.1 781.8 677.6 593.3 502.8 408 302 224.6 116.7 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
